Image of HBL2766 Dispositivos de bloqueo, Twist-Lock®, industrial, receptáculo con brida, 30A trifásico en estrella 277/480V CA, 4 polos 4 hilos sin conexión a tierra
Image of HBL2766 Dispositivos de bloqueo, Twist-Lock®, industrial, receptáculo con brida, 30A trifásico en estrella 277/480V CA, 4 polos 4 hilos sin conexión a tierra

Dispositivos de bloqueo, Twist-Lock®, industrial, receptáculo con brida, 30A trifásico en estrella 277/480V CA, 4 polos 4 hilos sin conexión a tierra

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HBL2766

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 4-Wire Non- Grounding, L19-20R, Screw Terminal, White

  • Construcción termoplástica resistente a los impactos
  • Terminaciones retroconectadas para facilitar la instalación
  • Tornillos para terminales de arrastre múltiple #10-32 (ranurados, Phillips, Robertson)
  • Tornillos de montaje incluidos

Detalles del producto

General

Application

Insulgrip

Catalog Number

HBL2766

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

5

Item Type

30A Non- Grounding Insulgrip® Flanged Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Receptacle

UPC

783585039503

Dimensiones

Dimensions

3.06 in x 3.06 in x 2.27 in

Display Size

Standard Sized Product

Height

2.27 in

Length

3.06 in

Weight

0.35 lb

Width

3.06 in

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3 Phase WYE 277/480 VAC

Voltage Rating Description

3 Phase WYE 277/480 VAC

Relacionado con el Conductor

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L19-30R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Recursos y descargas