


Marca: Bryant
ID de catálogo: 5279
Standard Product
Application
Commercial/Industrial
Catalog Number
5279
Color
Blanco
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Familia de producto
Heavy Duty
Item Type
Flanged Single
Material - Mounting Hardware
Screw Mounting
Style
Clamp Type
Type
Flanged Receptacle
UPC
781786659957
Dimensions
1.84 in x 2.50 in x 1.31 in
Display Size
Standard Sized Product
Height
1.31 in
Length
1.84 in
Weight
0.1 lb
Width
2.5 in
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10