Image of HBL9361 Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 50A 125V, 5-50P, Single Pack.
Image of HBL9361 Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 50A 125V, 5-50P, Single Pack.

Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 50A 125V, 5-50P, Single Pack.

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HBL9361

Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 50A 125V, 5-50P, Black, Single Pack.

  • Nylon
  • Heavy Duty
  • Industrial/Commercial Grade

Detalles del producto

General

Catalog Number

HBL9361

Color

Black

Cord Range

0.625"-1.187"

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

2

Material

Nylon

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Extra Heavy Duty

Style

Grounding

Type

Plug

UPC

783585015439

Dimensiones

Dimensions

4.34 in x 2.75 in x 1.88 in

Height

1.88 in

Length

4.34 in

Weight

0.55 lb

Width

2.75 in

Clasificaciones Eléctricas

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Relacionado con el Conductor

Number Of Wires

3-Wire

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed To UL498 File E1706, CSA Certified To C22.2 No. 42 File 280

Nema Rating

5-50P

Logística

Carton Quantity

10

Pallet Quantity

1360

Recursos y descargas