Image of BRY5366NP Dispositivos de cuchilla recta, enchufe macho, servicio pesado, grado industrial/comercial, recto, 20A 125V, 2 polos 3 hilos con conexión a tierra
Image of BRY5366NP Dispositivos de cuchilla recta, enchufe macho, servicio pesado, grado industrial/comercial, recto, 20A 125V, 2 polos 3 hilos con conexión a tierra

Dispositivos de cuchilla recta, enchufe macho, servicio pesado, grado industrial/comercial, recto, 20A 125V, 2 polos 3 hilos con conexión a tierra

Marca:

Bryant

ID del Catálogo:

BRY5366NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Detalles del producto

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5366NP

Color

Black and White

Cord Range

0.300"-0.655"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786005884

Dimensiones

Dimensions

2.18 in x 1.52 in x 1.38 in

Display Size

Standard Sized

Height

1.38 in

Length

2.18 in

Weight

0.15 lb

Width

1.52 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Relacionado con el Conductor

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Nema Rating

5-20P

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

5400

Recursos y descargas

Especificaciones