Dispositivos de cuchilla recta, receptáculos, receptáculo empotrado, grado industrial, 3 polos 4 cables con conexión a tierra, 50A trifásico 250V CA,
Image of HBL8450A Dispositivos de cuchilla recta, receptáculos, receptáculo empotrado, grado industrial, 3 polos 4 cables con conexión a tierra, 50A trifásico 250V CA,

Dispositivos de cuchilla recta, receptáculos, receptáculo empotrado, grado industrial, 3 polos 4 cables con conexión a tierra, 50A trifásico 250V CA,

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL8450A

Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 4-Wire Grounding, 50A 3 Phase 250V AC, 15-50R, Black, Single Pack.

  • Número de catálogo, valores nominales y certificaciones moldeados en la cara
  • Los contactos secuenciados garantizan la protección
  • Contactos de potencia y tierra de diseño de una pieza

Standard

General

Application

Catalog Number

HBL8450A

Color

Noir

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

7.5

Item Type

Single

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Box Terminals - Copper
  • Contacts - Brass
  • Ground Shunt - Brass
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated Steel

UPC

783585015156

Dimensiones

Display Size

Standard Sized Product

Length

3.28 in

Weight

0.6 lb

Width

1.81 in

Clasificaciones Eléctricas

Amperage Rating

50 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Wattage

12500 W

Relacionado con el Conductor

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #6 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • NEMA® WD-6 Compliant
  • UL Listed File E2186
  • WR Rating

Nema Rating

15-50R

Relacionado con la Operación

Horsepower - Maximum

7.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logística

Carton Quantity

5

Pallet Quantity

1800