Image of EKJ-124SS-EX EKJ-124SS-EX - 1/2" x 24" Flexible Coupling, Stainless Steel, Quad Listed

EKJ-124SS-EX - 1/2" x 24" Flexible Coupling, Stainless Steel, Quad Listed

Marca: Killark

ID del Catálogo: EKJ-124SS-EX

1/2" x 24" Flexible Coupling, Stainless Steel, Quad Listed

  • Construcción metálica flexible de acero inoxidable
  • Racor macho NPT (316SS) soldado a cada extremo
  • Trenzado exterior (304SS) con manguera flexible interior de 321SS
  • Revestimiento interior de tejido recubierto de silicona
  • Certificado QUAD listed

Stainless steel wirebraid construction. Annular corrugated seamless hose. Cast in ribs for easy installation. Furnished with two zinc plated steel nipples.

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-124SS-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Stainless Steel

Series

EKJ

Type

Flexible Coupling

UPC

783936073385

Dimensiones

Dimensions

28.14 in x 1.34 in x 1.34 in

Gross Weight with Packaging

2.77

Height

1.34 in

Hub Size

1/2"

Length

28.14 in

Width

1.34 in

Certificaciones y Cumplimiento

ATEX File Number

10ATEX11068U

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

10.0057U