Image of EKJ-436 EKJ-436 - 1-1/4" Flexible Coupling with 36" Bend Length, Bronze

EKJ-436 - 1-1/4" Flexible Coupling with 36" Bend Length, Bronze

Marca: Killark

ID del Catálogo: EKJ-436

1-1/4" Flexible Coupling with 36" Bend Length, Bronze

  • Construcción metálica flexible de bronce
  • Revestimiento interior de tubo de fibra de yute impregnado de asfalto para proteger los conductores
  • Extremos hembra con espigas de acero cincado desmontables de serie en todos los acoplamientos
  • Los acoplamientos tipo unión se pueden montar añadiendo una unión de la serie GUF a la espiga
  • Longitudes especiales disponibles-consultar en fábrica

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-436

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Bronze

Series

EKJ

Type

Flexible Coupling

UPC

783936107912

Dimensiones

Gross Weight with Packaging

13.1

Hub Size

1-1/4"

Certificaciones y Cumplimiento

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514