
Marca: Killark
ID del Catálogo: EMI20X2G
The EM series Explosion Proof medium base fixture is designed for low bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EM Series is factory sealed so no external seal is required in Explosive environments.
Catalog Number
EMI20X2G
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Medium Base
Light Source
Incandescent
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Optic Type
Glass Globe - Fluted
UPC
783936142708
Hub Size
3/4"
Frequency Rating
60 Hz
Voltage Rating
120-277 VAC
Wattage
300 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)