Image of YGS26 Empalme de puesta a tierra de compresiĆ³n YGS26
Image of YGS26 Empalme de puesta a tierra de compresiĆ³n YGS26

Empalme de puesta a tierra de compresiĆ³n YGS26

Marca:

Burndy

ID del CatƔlogo:

YGS26

Empalme de compresiĆ³n irreversible de puesta a tierra HYGROUNDĀ®; Acomoda: 2/0 str.; 2.97" Longitud

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROXā„¢ compound and strip sealed

Features: Irreversible Compression HYLINK Ground Splices Specifically Designed For Grounding Applications, Each Conductor Element Has An Inspection Probe Hole And A Center Stop To Ensure Proper Cable Insertion, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, UL486A Listed, Prefilled With PENETROX Compound And Strip Sealed, Die Index: 13 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R, OUR840 Tool, W26VT, X26RT Die, (4), Hydrulic: Y35, Y39, Y750, PAT750 Tool, U26RT Die, (2), Y45 Tool, U26RT Die With PT6515 Adapter, Y46 Tool, U26RT Die With PUADP-1 Adapter, (2), Conductor Type: Stranded Copper

Detalles del producto

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGS26

Connector Type

Splice

Construction Material - Main

Copper

Die Index

13

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Trade Name

HYLINKā„¢

Type

YGS, Grounding Irreversible

UPC

781810220412

UPC 12 Digit

7818102204122

Dimensiones

Dimension - B Length fraction

1-10/27 in

Dimension - B Length inch

1.45 in

Dimension - L Length Overall mm

80 mm

Dimension - Length Overall inch

3.13 in

Dimension - Outside Diameter inch

0.56 in

Physical Attribute - Tongue Angle

Straight

Relacionado con el Conductor

Conductor - Copper Str Size

2/0 Str.

Conductor - Copper Str Size Range

2/0 Str.

Conductor Type

CU C Str-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B

Standards - Industry Standards Met

  • UL 486A-486B
  • UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

LogĆ­stica

Carton Quantity

10

Pallet Quantity

9600

Recursos y descargas

Avisos para clientes

Especificaciones

Product Cross Section Image(s)

Dibujos de venta

CatƔlogo interactivo