Image of HBL501032W Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/3 SO Cord, Yellow
Image of HBL501032W Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/3 SO Cord, Yellow

Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/3 SO Cord, Yellow

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL501032W

Weatherproof Cord Reel, 50', 10/3 SO Cord

  • La base pivotante opcional permite girar el carrete 340°
  • La guía de rodillos multiposición puede montarse en cuatro posiciones diferentes

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

50 Ft

Cable Type

#10/3 SOW-A

Catalog Number

HBL501032W

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

Item Type

Reel with Stripped Leads

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

  • Cable Length - 50' (15.2)
  • Weatherproof Reel Type - 16" Reel with 10/3 SOW-A Cable
  • Weight Lbs. (kg) - 86 (39.0)

Style

16" Reel

Type

Weatherproof Reel

UPC

783585209258

Dimensiones

Cable Length

50 Ft

Cable Length Active

600

Cable Length Inactive

60

Reel Frame Dimension

Steel

Clasificaciones Eléctricas

Amperage Rating

25 A

Current / Amperage Rating

25 A

Duty

Heavy Duty

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Relacionado con el Conductor

Cable Specification

10/3 SOW-A

Cable Type

#10/3 SOW-A

Feeder Cord

10/3 SOW-A

Nema Color

White

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Relacionado con la Operación

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Configuración

Base Type

Optional

Logística

Carton Quantity

1