Enrolladores de cuerda y cable, Enrollador de cuerda resistente a la intemperie, 50', 14/3 SO Cord, Amarillo
Image of HBL501431W Enrolladores de cuerda y cable, Enrollador de cuerda resistente a la intemperie, 50', 14/3 SO Cord, Amarillo
Image of HBL501431W Enrolladores de cuerda y cable, Enrollador de cuerda resistente a la intemperie, 50', 14/3 SO Cord, Amarillo
Image of HBL501431W Enrolladores de cuerda y cable, Enrollador de cuerda resistente a la intemperie, 50', 14/3 SO Cord, Amarillo

Enrolladores de cuerda y cable, Enrollador de cuerda resistente a la intemperie, 50', 14/3 SO Cord, Amarillo

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBL501431W

Enrolladores de cuerda y cable, Enrollador de cuerda resistente a la intemperie, 50', 14/3 SO Cord, Amarillo.

Heavy Duty Industrial Weatherproof Reels are engineered for the most arduous and demanding environments, with a 600V rating and UL Type 4 enclosure rating. Designed for use with 15, 20, and 30 amp industrial products such as portable outlet boxes, Insulgrip® and Twist-Lock® devices and pendant push-button stations.

  • Ratchet lock can be disengaged in field
  • Optional pivot base allows 340° rotation of reel
  • Multi-position roller guide can be mounted in four different positions
  • La base pivotante opcional permite una rotación de 340° de la bobina
  • la guía de rodillos multiposición puede montarse en cuatro posiciones diferentes.

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

50 Ft

Cable Type

#14/3 SOW-A

Catalog Number

HBL501431W

Color

Yellow

Construction

Steel

Duty

Heavy Duty

Environmental Conditions

UL Type 4

Familia de producto

Heavy Duty Industrial

Item Type

Reel with Stripped Leads

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Specifications

  • Cable Length - 50' (15.2)
  • Weatherproof Reel Type - 14" Reel with 14/3 SOW-A Cable
  • Weight Lbs. (kg) - 55 (24.9)

Style

14" Reel

Type

Weatherproof Reel

UPC

783585209104

Dimensiones

Cable Length

50 Ft

Cable Length Active

600 in

Cable Length Inactive

5 ft

Reel Frame Dimension

Steel

Weight

67.6 lb

Clasificaciones Eléctricas

Amperage Rating

15 A

Current / Amperage Rating

15 A

Duty

Heavy Duty

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Relacionado con el Conductor

Cable Specification

14/3 SOW-A

Cable Type

#14/3 SOW-A

Feeder Cord

14/3 SOW-A

Nema Color

Yellow and Black

Number Of Wires

3-Wire

Certificaciones y Cumplimiento

Environmental Conditions

UL Type 4

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Relacionado con la Operación

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Configuración

Base Type

Optional

Logística

Carton Quantity

1