
Marca: Burndy
ID del Catálogo: ES2W6W
Application
For Insulated Combinations Of Copper, Aluminum, ACSR Compressed Conductors And In Overhead Distribution
Catalog Number
ES2W6W
Color Code - Side A
Orange
Color Code - Side B
Green
Die Index
BG or 5/8
EU RoHS Indicator
Yes
Insulation Type
Nylon
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
INSULINK
Trade Name
INSULINKâ„¢
Type
Insulated Service Entrance Connectors
UPC
781810142202
UPC 14 Digit GTIN
00781810142202
Dimension - Outside Diameter inch
.75 in
Conductor - ACSR Str Size A
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size A Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size A
4 AWG;3 AWG
Conductor - AL Str Size A Range
4 AWG-3 AWG
Conductor - AL Str Size B
8 AWG
Conductor - AL Str Size B Range
8 AWG
Conductor - Copper Solid Size A
2 AWG
Conductor - Copper Solid Size A Range
2 AWG
Conductor - Copper Solid Size B
6 AWG
Conductor - Copper Solid Size B Range
6 AWG
Conductor - Copper Str Size A
4 AWG;3 AWG
Conductor - Copper Str Size A Range
4 AWG-3 AWG
Conductor - Copper Str Size B
8 AWG
Conductor - Copper Str Size B Range
8 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
24000