Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown
Image of 3001 Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown

Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown

Marca: Bryant

ID del Catálogo: 3001

Switches and Lighting Controls, Extra Heavy Duty Industrial Grade,Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and SideWired, Brown

  • Toggle
  • General Purpose AC
  • Single Pole
  • 30A 120/277V AC
  • Back and SideWired

General

Application

Back and Side Wired

Catalog Number

3001

Color

Brown

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786619203

Clasificaciones Eléctricas

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logística

Carton Quantity

10