
Marca: Hubbell Premise Wiring
ID del Catálogo: FCR2U6SP
Adapter Type
FSP Panel
Catalog Number
FCR2U6SP
Enclosure Type
Number Of Ports
144
Style
Unloaded
UPC
662620237459
Adapter Type
FSP Panel
Number Of Ports
144
Carton Quantity
1
Pallet Quantity
36