Image of FD-1M FD-1M - ½"Iron, Deep Dead End Device Box
* Imagen representativa
Image of FD-1M FD-1M - ½"Iron, Deep Dead End Device Box

FD-1M - ½"Iron, Deep Dead End Device Box

Marca:

Killark

ID del Catálogo:

FD-1M

½"Iron, Deep Dead End Device Box

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Detalles del producto

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

FD-1M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

Dead-End

Material

Iron

Series

F

Type

Device Box

UPC

783936048536

Dimensiones

Dimensions

7.75 in x 3.5 in x 3.5 in

Gross Weight with Packaging

2.59

Height

3.5 in

Hub Size

1/2"

Length

7.75 in

Width

3.5 in

Certificaciones y Cumplimiento

CSA File Number

LR11852

UL File Number

E3397

Recursos y descargas