Image of C2031132 T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 7-1/2in LENGTH

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 7-1/2in LENGTH

Marca: CHANCE Utility

ID del Catálogo: C2031132

Los ganchos de soporte (puntales) se instalan en las estanterías de cables para soportar el cable en aplicaciones de bóvedas subterráneas.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Material de acero de 3/16" x 1-1/2" x 1-1/8"
  • Los orificios/ranuras permiten atar el cable al gancho de soporte
  • Galvanizado en caliente según ASTM A-153
  • Conforme a la norma ANSI C135.35, Clasificado para 400 lbs.
  • Use las almohadillas aislantes C2031120 o C2031120P

General

Catalog Number

C2031132

UPC

096359013372

Dimensiones

Dimensions

8.250 in x 1.500 in x 1.250 in

Height

1.25 in

Length

8.25 in

Weight

0.843 lb

Width

1.5 in

Logística

Pallet Quantity

2400