
Marca: Killark
ID del Catálogo: GASK575
Open cell neoprene.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
GASK575
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Neoprene
Type
Gasket
UPC
783936081144
Diameter - Outside
1.59 in
Dimensions
6 in x 3 in x 1 in
Gross Weight with Packaging
0.01
Height
1 in
Hub Size
1-1/2"
Length
6 in
Weight
0.01 lb
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25