Image of GESLBT-4 GESLBT-4 - 1ΒΌ" GES Outlet Body LB Type
* Imagen representativa
Image of GESLBT-4 GESLBT-4 - 1ΒΌ" GES Outlet Body LB Type

GESLBT-4 - 1ΒΌ" GES Outlet Body LB Type

Marca:

Killark

ID del CatΓ‘logo:

GESLBT-4

1ΒΌ" GES Outlet Body LB Type

  • Cubierta de protecciΓ³n contra el agua - adecuada para lugares hΓΊmedos cuando se monta en posiciΓ³n vertical.
  • Roscas externas de la cubierta en el cuerpo que protegen a los conductores de daΓ±os durante la extracciΓ³n.
  • No se pellizcan los conductores durante la instalaciΓ³n de la cubierta.
  • Cubos roscados cΓ³nicos para proporcionar continuidad de tierra.
  • Casquillo de cubo integral liso para proteger el aislamiento del conductor durante la extracciΓ³n.
  • Aberturas de la cubierta roscadas internamente para espacio de cableado adicional.
  • Cubiertas suministradas con cajas.
  • Acabado resistente a la intemperie.
  • Tornillo de tierra verde estΓ‘ndar.

GE series is your go to for harsh and hazardous outlet bodies. They offer the best protection for threaded rigid conduits and aid in pulling and splicing wire. The GE series is offered in copper-free aluminum and tri-cost finish Duraloy iron with our electro-statically applied paint for the most corrosive resistance formula.

Detalles del producto

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GESLBT-4

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body With Cover

UPC

783936210377

Dimensiones

Dimensions

6.875 in x 6.375 in x 5.25 in

Gross Weight with Packaging

3.36

Height

5.25 in

Hub Size

1-1/4"

Length

6.875 in

Width

6.375 in

Certificaciones y Cumplimiento

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group D
  • Class I, Zones 1 & 2, Group IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514