Image of SEC50GA Kellems Wire Management, Cord Connectors, European Style, .17-.45", 1/2", Gray
Image of SEC50GA Kellems Wire Management, Cord Connectors, European Style, .17-.45", 1/2", Gray

Kellems Wire Management, Cord Connectors, European Style, .17-.45", 1/2", Gray

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

SEC50GA

Kellems Wire Management, Cord Connectors, European Style, .17-.45", 1/2", Gray

  • Perfil bajo
  • El cuerpo del conector es un diseño de una pieza con roscas mecanizadas

Detalles del producto

General

Application

Straight Male Connector

Catalog Number

SEC50GA

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Low Profile Cord Connectors

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Series

Low Profile NPT

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .17"-.45" (4.3-11.4)
  • Gland - Buna N
  • NPT HUB Size - 1/2 Inch

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018102

Dimensiones

Display Size

1/2" NPT

Hub Size

1/2 "

Relacionado con el Conductor

Conductor Range

0.17-0.45 in (4.3-11.4 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

50

Pallet Quantity

10800

Recursos y descargas