Gestión de cables Kellems, sistema estanco a líquidos, conector macho recto tipo A, 3/4", acero
Image of H075CNK Gestión de cables Kellems, sistema estanco a líquidos, conector macho recto tipo A, 3/4", acero
Image of H075CNK Gestión de cables Kellems, sistema estanco a líquidos, conector macho recto tipo A, 3/4", acero
Image of H075CNK Gestión de cables Kellems, sistema estanco a líquidos, conector macho recto tipo A, 3/4", acero
Image of H075CNK Gestión de cables Kellems, sistema estanco a líquidos, conector macho recto tipo A, 3/4", acero

Gestión de cables Kellems, sistema estanco a líquidos, conector macho recto tipo A, 3/4", acero

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: H075CNK

Gestión de cables Kellems, sistema estanco a líquidos, conector macho recto tipo A, 3/4", acero.

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liquidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated or non-insulated throats. Liquidtight fittings are precision manufactured to exacting standards assuring ease of use and reliability. Straight body ½" and ¾" sizes are listed for UL Type 3R, 4, 12 and 13 environmental ratings.

Reduce el tiempo de inactividad de los equipos.

General

Catalog Number

H075CNK

Color

EU RoHS Indicator

Familia de producto

Liquidtight Conduit

Material

Steel Fitting, Stainless Steel Mesh

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Specifications

  • Conduit Trade Size - 3/4 Inch
  • NPT Fitting Size - 3/4 Inch
  • Strand - Stainless Steel
  • Strand Length - 6.25" (15.87)

Style

For UL Type A

Type

Straight With Male Fitting

UPC

783585334806

Dimensiones

Conduit Trade Size

3/4 in

Weight

0.45 lb

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

UL Listed

Relacionado con la Operación

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Logística

Carton Quantity

5