Image of H100CNK Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 1", Steel

Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 1", Steel

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: H100CNK

Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 1", Steel

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.

Reduce el tiempo de inactividad de los equipos.

General

Catalog Number

H100CNK

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel Fitting, Stainless Steel Mesh

Specifications

  • Conduit Trade Size - 1 Inch
  • NPT Fitting Size - 1 Inch
  • Strand - Stainless Steel
  • Strand Length - 7.5" (19.05)

Style

For UL Type A

Type

Straight With Male Fitting

UPC

783585334813

Dimensiones

Conduit Trade Size

1 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed

Logística

Carton Quantity

5