Image of GESXT-4 GESXT-4 - 1-1/4" GES Outlet Body X Type, Aluminum

GESXT-4 - 1-1/4" GES Outlet Body X Type, Aluminum

Marca: Killark

ID del Catálogo: GESXT-4

1-1/4" GES Outlet Body X Type, Aluminum

  • Water shedding cover – suitable for wet locations when mounted in upright position.
  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Covers furnished with boxes.
  • Weather-resistant finish.
  • Green ground screw standard.
  • Cubierta impermeable: adecuada para lugares húmedos cuando se monta en posición vertical
  • roscas externas de la cubierta en el cuerpo que protegen a los conductores de daños durante la extracción
  • no se pellizcan los conductores durante la instalación de la cubierta
  • cubos roscados cónicos para proporcionar continuidad de tierra
  • casquillo de cubo integral liso para proteger el aislamiento del conductor al extraerlo
  • aberturas de la cubierta roscadas internamente para espacio de cableado adicional
  • cubiertas suministradas con cajas
  • acabado resistente a la intemperie
  • tornillo de tierra verde estándar.

GE conduit outlet boxes have: GES Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal

General

Application

Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GESXT-4

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE Series

Type

Outlet Body With Cover

UPC

783936210360

Dimensiones

Dimensions

8.125 in x 6 in x 7 in

Gross Weight with Packaging

3.17

Height

7 in

Hub Size

1-1/4"

Length

8.125 in

Width

6 in

Certificaciones y Cumplimiento

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group D
  • Class I, Zones 1 & 2, Group IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuración

Hub Pattern

X