Image of GFHW531 Circuit Guard® Extra Heavy Duty Hard Wired GFCI with Automatic Set, 30A, 3Ø 250V AC, Yellow

Circuit Guard® Extra Heavy Duty Hard Wired GFCI with Automatic Set, 30A, 3Ø 250V AC, Yellow

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: GFHW531

Power Protection Products, Hard Wired GFCI, Industrial/Commercial, No Output, 30A 3-Phase 250V AC, 4-6 mA Trip Level, Yellow.

Ground Fault Circuit Interrupters (GFCIs) - For non-residential installations all receptacles installed in nondwelling locations specified in NEC® Article 210.8(B)(1) to (10) shall have ground fault circuit interrupter protection for personnel. These areas include: (1) Bathrooms (2) Kitchens (3) Roof Tops (4) Outdoors (5) Sinks (within 6’ of edge) (6) Indoor Wet Locations (7) Locker Rooms/Shower Facilities (8) Garages/Service Bays (9) Crawl Spaces (10) Unfinished Basements. Required by code, receptacles in any wet area must all be protected with ground fault circuit interrupters (GFCIs) that stop the flow of electric current to protect people in the presence of a ground fault. Hubbell offers AUTOGUARD™ and standard heavy duty GFCI receptacles. AUTOGUARD™ is a self-test version that continually tests electronic circuitry automatically. The AUTOGUARD™ unit features a green LED to indicate “power-on” and a red LED that is both a “trip indicator” when solid, and an “end of life indicator” when flashing. The GFCI sensing modules work in conjunction with hydraulic magnetic circuit breakers to interrupt power in the event of a ground fault condition.

  • Electromagnetic Latching Mechanism
  • Trips if ground and neutral touch at load side
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral
  • Mecanismo de enclavamiento electromagnético
  • se dispara si la tierra y el neutro se tocan en el lado de la carga
  • luz roja intermitente y alarma acústica opcional
  • protección de neutro abierto Se dispara en caso de pérdida del neutro

Auto Set- No Alarm

General

Application

Wire Into Circuit

Catalog Number

GFHW531

Color

Yellow

EU RoHS Indicator

No

Item Type

Material - Insulation

Thermoplastic

Specifications

  • Response Time - .025 sec. Max
  • Switch Interface - Double Insulated
  • Trip Level - 4 to 6 mA
  • Unit Color - Gray with black cover
  • Weight - 1.40 lbs.
  • Wire Leads - #10 AWG, 24" long

Style

Automatic Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Hard Wired

UPC

783585521077

Dimensiones

Weight

2.2 lb

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Hard Wired

Voltage Rating

3 Phase 250 VAC

Relacionado con el Conductor

Conductor Type

Copper

Number of Conductors

4

Strands

Multi

Certificaciones y Cumplimiento

EU RoHS Indicator

No

Industry Standard(s)

cCSA

Relacionado con la Operación

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logística

Carton Quantity

5