Image of HBLAC2 Grado Industrial, Interruptores de desconexión, Interruptor sin fusible, Contacto auxiliar de ruptura antes de la ruptura principal
Image of HBLAC2 Grado Industrial, Interruptores de desconexión, Interruptor sin fusible, Contacto auxiliar de ruptura antes de la ruptura principal
Image of HBLAC2 Grado Industrial, Interruptores de desconexión, Interruptor sin fusible, Contacto auxiliar de ruptura antes de la ruptura principal
Image of HBLAC2 Grado Industrial, Interruptores de desconexión, Interruptor sin fusible, Contacto auxiliar de ruptura antes de la ruptura principal

Grado Industrial, Interruptores de desconexión, Interruptor sin fusible, Contacto auxiliar de ruptura antes de la ruptura principal

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HBLAC2

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Break before Main Break Auxiliary Contact, For 30A 60A and 100A, Pilot Duty.

  • Industrial GradeUnfused Switch
  • Break before Main Break Auxiliary Contact
  • For 30A 60A and 100A

Detalles del producto

General

Catalog Number

HBLAC2

EU RoHS Indicator

No

Item Type

Switched Enclosure Auxillary Contact

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V Min
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Operations - Mechanical 10,000 cycles
  • Electrical 6,000 cycles
  • Environmental - Flammability - Meets UL 94V0 material classification
  • Environmental - Moisture Resistance - IP66 suitability
  • Environmental - Operating Temperature - Maximum continuous +75°C Minimum continuous -40°C
  • Environmental - UV Resistance - All exposed materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External full adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of the external label and receptacle face
  • Mechanical - Terminal Identification - In accordance with UL, CSA

Series

Non-Fused;Fused

Style

Auxiliary Contacts

Type

Accessories

UPC

783585955131

Dimensiones

Weight

1 lb

Clasificaciones Eléctricas

Dielectric Strength

Withstands 3,000V minimum

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard
  • Type 3R and 12K Enclosure Rating

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

50

Pallet Quantity

4750

Recursos y descargas