Image of 30103D Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Side Wired Only, Aluminum, With NEMA 1 Enclosure
Image of 30103D Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Side Wired Only, Aluminum, With NEMA 1 Enclosure

Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Side Wired Only, Aluminum, With NEMA 1 Enclosure

Marca:

Bryant

ID del Catálogo:

30103D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Side Wired Only, Aluminum, With NEMA 1 Enclosure

  • Toggle
  • Motor Disconnects
  • Three Pole
  • 30A 600V AC
  • Side Wired Only

Detalles del producto

General

Application

Standard Toggle

Catalog Number

30103D

Enclosure Type

NEMA 1

Environmental Conditions

Indoor Only

EU RoHS Indicator

No

Item Type

Enclosed Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3 Pole

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631564

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

18000

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Recursos y descargas

Especificaciones