
Marca: Hawke
ID del Catálogo: H453UXBOMB1XAAB
Application
Outdoor or indoor use, For use with single wire armour ‘W’, wire braid ‘X’ and steel tape armour ‘Z’ elastomer and plastic insulated cables, For particular use with cables that exhibit ‘cold flow’ characteristics
Catalog Number
H453UXBOMB1XAAB
Inner Sheath Seal Size
6.5 - 11.4
Material
Brass
Operating Temperature Range Celcius
-50°Cto +60°C
Outer Sheath Seal Size
9.5 - 41
Size Classification
O
Thread Size - Male
M20
UPC
190865047859
Inner Sheath Seal Size
6.5 - 11.4
Outer Sheath Seal Size
9.5 - 41
Size Classification
O
Thread Size - Male
M20
Industry Standard(s)
ATEX, IECEx
Operating Temperature Range Celcius
-50°Cto +60°C