
Marca: Hawke
ID del Catálogo: H753EXBSNB9FUAD
Application
Outdoor or indoor use-For use with braid armoured marine shipboard jacketed or non-jacketed cable.
Catalog Number
H753EXBSNB9FUAD
Finish Type
Material
Brass
Number of Cores - Maximum
6
Operating Temperature Range Celcius
-60°C to +80°C
Outer Sheath Seal Size
5.588 - 33
Protection Type
Explosion Proof
Size Classification
OS
UPC
190865063217
Outer Sheath Seal Size
5.588 - 33
Size Classification
OS
Industry Standard(s)
UL, ATEX, IECEx, DNV Marine Approval , ABS Marine Approval, GOST R-Exe IIU, RINA, SONCAP, EAC
Operating Temperature Range Celcius
-60°C to +80°C
Number of Cores - Maximum
6