
Marca: Hawke
ID del Catálogo: H753EXSANB9XUAD
Application
Outdoor or indoor use-For use with braid armoured marine shipboard jacketed or non-jacketed cable.
Catalog Number
H753EXSANB9XUAD
Material
Stainless Steel, Type 316
Number of Cores - Maximum
10
Operating Temperature Range Celcius
-60 to +100
Outer Sheath Seal Size
12.446 - 65.3
Protection Type
Explosion Proof
Size Classification
A
Thread Pitch - Male
1.5
UPC
190865063309
Outer Sheath Seal Size
12.446 - 65.3
Size Classification
A
Industry Standard(s)
UL, ATEX, IECEx, DNV Marine Approval , ABS Marine Approval, GOST R-Exe IIU, RINA, SONCAP, EAC
Operating Temperature Range Celcius
-60 to +100
Number of Cores - Maximum
10