
Marca: Hawke
ID del Catálogo: HA476ABAND9MD1DDXX
Catalog Number
HA476ABAND9MD1DDXX
Finish Type
Material
Brass
Protection Type
Increased Safety and Flameproof
Thread Size - Female
M32
UPC
190865068106
Washer Size NPT
2
Thread Size - Female
M32
Washer Size NPT
2
Industry Standard(s)
ATEX, INMETRO, IECEx, ETL, EAC