Image not found

HA476RBAMC1MB1XDXX

Marca: Hawke

ID del Catálogo: HA476RBAMC1MB1XDXX

476 GRPII BR ADPT M25 M20 ATEX IECEX EAC

General

Catalog Number

HA476RBAMC1MB1XDXX

Material

Brass

Protection Type

Increased Safety and Flameproof

Thread Size - Female

M20

Thread Size - Male

M25

UPC

190865071304

Dimensiones

Thread Size - Female

M20

Thread Size - Male

M25

Certificaciones y Cumplimiento

Industry Standard(s)

ATEX, INMETRO, IECEx, ETL, EAC