Image not found

HA476RBAMG1MC1XDXX

Marca: Hawke

ID del Catálogo: HA476RBAMG1MC1XDXX

476 RED BR M50 M25 ATEX IECEX EAC

General

Catalog Number

HA476RBAMG1MC1XDXX

Material

Brass

Thread Size - Female

M25

Thread Size - Male

M50

UPC

190865071830

Dimensiones

Thread Size - Female

M25

Thread Size - Male

M50

Certificaciones y Cumplimiento

Industry Standard(s)

ATEX, IECEx, EAC, INMETRO, ETL