
Marca: Hawke
ID del Catálogo: HA476RBANC9NB9DDXX
Catalog Number
HA476RBANC9NB9DDXX
Finish Type
Locknut Size NPT
1/2
Material
Brass
UPC
190865073001
Locknut Size NPT
1/2
Industry Standard(s)
IEC/EN 60079-0, IEC/EN 60079-1 IEC/EN 60079-7 and IEC/EN 60079-31