
Marca: Hawke
ID del Catálogo: HA476RBANF9MB1DDXX
Catalog Number
HA476RBANF9MB1DDXX
Finish Type
Locknut Size NPT
1 1/4
Material
Brass
Thread Size - Female
M20
UPC
190865073414
Washer Size NPT
1 1/4
Locknut Size NPT
1 1/4
Thread Size - Female
M20
Washer Size NPT
1 1/4
Industry Standard(s)
IEC/EN 60079-0, IEC/EN 60079-1 IEC/EN 60079-7 and IEC/EN 60079-31