Image not found

HA476RBANG9MG1DDXX

Marca: Hawke

ID del Catálogo: HA476RBANG9MG1DDXX

476 RD BR 2NPT M50 ATEX IECEX EAC NAL

General

Catalog Number

HA476RBANG9MG1DDXX

Finish Type

Material

Brass

Thread Size - Female

M50

UPC

190865073742

Dimensiones

Thread Size - Female

M50

Certificaciones y Cumplimiento

Industry Standard(s)

IEC/EN 60079-0, IEC/EN 60079-1 IEC/EN 60079-7 and IEC/EN 60079-31