Image not found

HA476RBANH9MG1DDXX

Marca: Hawke

ID del Catálogo: HA476RBANH9MG1DDXX

476 RD BR 2.1/2" M50 ATEX IECEX EAC NAL.

General

Catalog Number

HA476RBANH9MG1DDXX

Finish Type

Material

Brass

Operating Temperature Range Celcius

-50°C to +60°C (UL) and -60°C to +80°C (ATEX / IECEx)

Thread Size - Female

M50

UPC

190865074008

Dimensiones

Thread Size - Female

M50

Certificaciones y Cumplimiento

Industry Standard(s)

IEC/EN 60079-0, IEC/EN 60079-1 IEC/EN 60079-7 and IEC/EN 60079-31

Relacionado con la Operación

Operating Temperature Range Celcius

-50°C to +60°C (UL) and -60°C to +80°C (ATEX / IECEx)