Image not found

HA476RBANJ9ME1DDXX

Marca: Hawke

ID del Catálogo: HA476RBANJ9ME1DDXX

476 RD BR 3NPT M40 ATEX IECEX EAC NAL.

General

Catalog Number

HA476RBANJ9ME1DDXX

Finish Type

Material

Brass

Thread Size - Female

M40

UPC

190865074244

Dimensiones

Thread Size - Female

M40

Certificaciones y Cumplimiento

Industry Standard(s)

ATEX, IECEx, EAC, INMETRO, ETL

Relacionado con la Operación

Operating Temperature Range Celcius

-50°C to +60°C (UL) and -60°C to +80°C (ATEX / IECEx)