Image of HKH1NC20P HKH Series 20A Factory Sealed Contact Block - NC Contact - Panel Mount
* Imagen representativa
Image of HKH1NC20P HKH Series 20A Factory Sealed Contact Block - NC Contact - Panel Mount

HKH Series 20A Factory Sealed Contact Block - NC Contact - Panel Mount

Marca:

Killark

ID del Catálogo:

HKH1NC20P

HKH 20A Factory Sealed Contact Block - NC Contact - Panel Mount

Bloque de contactos de montaje en panel con protección contra explosiones de 690 VCA N.A. y N.C. con capacidad de 20 amperios para servicio de conmutación y potencias de hasta 1 CV.

Killark HKH HAZCONâ„¢ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

Detalles del producto

General

Action

Momentary

Application

  • Contact block shall be installed in a Class I, Zone 1, AEx e II/Ex e IIC increased safety enclosure with a minimum IP54 rating or a Class I, Zone 1, AEx d IIC/Zone 21, Aex tb minimum IP64 rating, where the suitability is determined in the end application.

Catalog Number

HKH1NC20P

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Operating Temperature Range Celcius

-40°C to 55°C

Series

HKH

UPC

783936092591

Clasificaciones Eléctricas

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Voltage Rating

24-690 AC/DC V

Certificaciones y Cumplimiento

ATEX File Number

1202251U

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zones 1 & 2

IECEx File Number

12.0033U

UL File Number

E12379

Logística

Carton Quantity

20