HKH Serie 20A Bloque de contactos sellados de fábrica - Contacto NA - Montaje en carril DIN
Image of HKH1NO20D HKH Serie 20A Bloque de contactos sellados de fábrica - Contacto NA - Montaje en carril DIN
*Imagen representativa
Image of HKH1NO20D HKH Serie 20A Bloque de contactos sellados de fábrica - Contacto NA - Montaje en carril DIN

HKH Serie 20A Bloque de contactos sellados de fábrica - Contacto NA - Montaje en carril DIN

Marca: Killark

ID de catálogo: HKH1NO20D

Bloque de contacto sellado de fábrica HKH 20A - Contacto NA - Montaje en carril DIN.

Bloque de contactos de carril DIN protegido contra explosiones de 690 V CA, N.A. y N.C. con capacidad de 20 amperios para servicio de conmutación y potencias de hasta 1 CV.

Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

General

Action

Momentary

Application

Contact block shall be installed in a Class I, Zone 1, AEx e II/Ex e IIC increased safety enclosure with a minimum IP54 rating or a Class I, Zone 1, AEx d IIC/Zone 21, Aex tb minimum IP64 rating, where the suitability is determined in the end application.

Catalog Number

HKH1NO20D

EU RoHS Indicator

Familia de producto

Controls

Horsepower - Maximum

1

Series

HKH Series

UPC

783936092652

Clasificaciones Eléctricas

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Voltage Rating

24-690 AC/DC V

Certificaciones y Cumplimiento

ATEX File Number

1202251U

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zones 1 & 2

IECEx File Number

12.0033U

UL File Number

E12379

Relacionado con la Operación

Action

Momentary

Horsepower - Maximum

1

Operating Temperature Range Celcius

-40°C to 55°C

Logística

Carton Quantity

20