Image not found

HP475BAZNB-DDXXXXX

Marca: Hawke

ID del Catálogo: HP475BAZNB-DDXXXXX

475 BR ATEX IECEX 1/2 NPT PLUG NAL

General

Catalog Number

HP475BAZNB-DDXXXXX

Finish Type

Locknut Size NPT

1

Material

Brass

UPC

190865086537

Washer Size NPT

1

Dimensiones

Locknut Size NPT

1

Washer Size NPT

1

Certificaciones y Cumplimiento

Industry Standard(s)

IEC/EN 60079-0, IEC/EN 60079-1 and IEC/EN 60079-31