Marca: Hawke
ID del Catálogo: HP475BAZND-DDXXXXX
Catalog Number
HP475BAZND-DDXXXXX
Finish Type
Locknut Size NPT
1 1/4
Material
Brass
UPC
190865086650
Industry Standard(s)
IEC/EN 60079-0, IEC/EN 60079-1 and IEC/EN 60079-31