Marca: Hawke
ID del Catálogo: HP475BAZNG-DDXXXXX
Catalog Number
HP475BAZNG-DDXXXXX
Finish Type
Material
Brass
UPC
190865086742
Industry Standard(s)
ATEX, IECEx, INMETRO, ETL, EAC, Bureau Veritas
Operating Temperature Range Celcius
- 60 to + 100