HSCFR_Photo_BW

HSC14FR250, PVC Clear Heat Shrink Tubing, #8-#12 Code, #10-#12 Flex, 600 V, Fire Retardant.

Marca: Burndy

ID del Catálogo: HSC14FR250

PVC Clear Heat Shrink Tubing, #8-#12 Code, #10-#12 Flex, 600 V, Fire Retardant.

  • PVC Clear Heat Shrink Tubing
  • #8-#12 Code, #10-#12 Flex
  • 600 V, Fire Retardant

General

Application

For Terminations And Splices

Catalog Number

HSC14FR250

Color

Clear

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINKâ„¢

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266205

Relacionado con el Conductor

Conductor Range

#12 AWG to #10 AWG

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logística

Carton Quantity

10