Image of 4901I Interruptores y Controles de IluminaciĆ³n, Grado Industrial, Interruptores de Palanca, AC de Uso General, Unipolares, 20A 120/277V AC
Image of 4901I Interruptores y Controles de IluminaciĆ³n, Grado Industrial, Interruptores de Palanca, AC de Uso General, Unipolares, 20A 120/277V AC

Interruptores y Controles de IluminaciĆ³n, Grado Industrial, Interruptores de Palanca, AC de Uso General, Unipolares, 20A 120/277V AC

Marca:

Bryant

ID del CatƔlogo:

4901I

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Ivory

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

Detalles del producto

General

Application

Back and Side Wired

Catalog Number

4901I

Color

Ivory

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786623866

Clasificaciones ElƩctricas

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

LogĆ­stica

Carton Quantity

10

Pallet Quantity

5000

Recursos y descargas

Especificaciones