Image of 40003D Interruptores y controles de iluminaciĆ³n, grado industrial, interruptores de palanca, seccionadores de motor, tripolares, 40A, 600V CA
Image of 40003D Interruptores y controles de iluminaciĆ³n, grado industrial, interruptores de palanca, seccionadores de motor, tripolares, 40A, 600V CA

Interruptores y controles de iluminaciĆ³n, grado industrial, interruptores de palanca, seccionadores de motor, tripolares, 40A, 600V CA

Marca:

Bryant

ID del CatƔlogo:

40003D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 40A, 600V AC, Side Wired Only, Black

  • Toggle
  • Motor Disconnects
  • Three Pole
  • 40A
  • 600V AC

Detalles del producto

General

Catalog Number

40003D

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3 Pole

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Standard Toggle

Style

Motor Controller/Disconnect

Type

Side Wire

UPC

781786631656

Dimensiones

Display Size

Standard Sized Product

Clasificaciones ElƩctricas

Amperage Rating

40 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

40 A

Current Rating

40 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

24000

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

CM

LogĆ­stica

Carton Quantity

10

Recursos y descargas

Especificaciones