Image of 1201GY Interruptores y Controles de IluminaciĆ³n, Hubbell- Serie PRO, Interruptores de Palanca, AC de Uso General, Unipolares, 15A 120/277V AC
Image of 1201GY Interruptores y Controles de IluminaciĆ³n, Hubbell- Serie PRO, Interruptores de Palanca, AC de Uso General, Unipolares, 15A 120/277V AC

Interruptores y Controles de IluminaciĆ³n, Hubbell- Serie PRO, Interruptores de Palanca, AC de Uso General, Unipolares, 15A 120/277V AC

Marca:

Hubbell Wiring Device-Kellems

ID del CatƔlogo:

1201GY

Switches and Lighting Controls, Hubbell- PRO Series, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Gray

  • El puente de acero cincado es resistente a la corrosiĆ³n
  • El cĆ³digo de colores por amperaje facilita la inspecciĆ³n incluso cuando estĆ” instalado
  • Calibre de regletas para un cableado preciso

Detalles del producto

General

Application

  • Back and Side Wired

Catalog Number

1201GY

Color

Gray

EU RoHS Indicator

Yes

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75Ā°C and minimum -40Ā°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30Ā°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75Ā°C, Min. continuous: -40Ā°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

Heavy Duty

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Blue

Style

Single Pole

Type

Toggle

UPC

783585181295

Dimensiones

Dimensions

4.18 in x 1.49 in x 1.83 in

Height

1.83 in

Length

4.18 in

Weight

0.15 lb

Width

1.49 in

Clasificaciones ElƩctricas

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30Ā°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Relacionado con el Conductor

Wire Size

#14 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

LogĆ­stica

Carton Quantity

10

Pallet Quantity

4050

Recursos y descargas