Image of ISF2OW ISF2OW
Descontinuado

ISF2OW

Marca: Hubbell Premise Wiring

ID del Catálogo: ISF2OW

Phone/Data/Multimedia Component, StyleLine Outlet Frame, 2-Port, Office White

  • Se integra con todas las conexiones Hubbell Keystone (AV, datos y fibra)
  • 2-Puertos

Fits in Standard GFCI Openig

General

Application

Data/Fiber/Audio/Video

Catalog Number

ISF2OW

Color

Office White

EU RoHS Indicator

Yes

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw

Number Of Ports

2

Orientation

Horizontal

Style

  • Styleline Insert
  • 2-Port

Type

Outlet Frame

UPC

662620831800

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuración

Number Of Ports

2

Orientation

Horizontal

Logística

Carton Quantity

25