Image of K07591-G K07591-G - 3/4" 90° Liquidtight Connector Insulated Grounding Lug

K07591-G - 3/4" 90° Liquidtight Connector Insulated Grounding Lug

Marca: Killark

ID del Catálogo: K07591-G

3/4" 90° Liquidtight Connector Insulated Grounding Lug

  • Lay-in grounding lug
  • Plated steel for excellent durability
  • Insulated throat fittings protect conductors from insulation damage
  • Lengüeta de puesta a tierra
  • Acero chapado para una excelente durabilidad
  • Los accesorios de garganta aislados protegen a los conductores de daños en el aislamiento

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K07591-G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Grounding Style

External Lug

Insulation Type

Nylon

Material

Steel

Series

K Series

Style

90 Degree

Type

90 Degree Liquidtight Grounded Insulated Connector

UPC

783936383637

Dimensiones

Hub Size

3/4"

Certificaciones y Cumplimiento

CSA File Number

LR70873

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699/E152165

Logística

Carton Quantity

25