
Marca: Killark
ID del Catálogo: K125
Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.
Catalog Number
K125
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Insulation Type
Non-insulated
Material
Steel
Series
K Series
Style
Straight
Type
Straight Liquidtight Non-Insulated Connector
UPC
783936998503
Hub Size
1-1/4"
Weight
0.63 lb
CSA File Number
LR70873
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699
Carton Quantity
10