Image of KF1L10530 KF1L10530 - KF1L Series LED Floodlight, Explostion Proof105 Watt, 120-277 VAC , 5000K, 8362 Lumens

KF1L10530 - KF1L Series LED Floodlight, Explostion Proof105 Watt, 120-277 VAC , 5000K, 8362 Lumens

Marca: Killark

ID del Catálogo: KF1L10530

105W LED Flood - 120-277VAC 50/60Hz

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • Factory Sealed Construction
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Instant On - Including after power interruption
  • One 3/4” NPT & one M20 entry standard
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)
  • Protección suplementaria contra sobretensiones de 20KA/10KV de serie para los modelos de 120-277 VCA y protección contra sobretensiones de 10KA/10KV de serie para los modelos de 347-480 VCA
  • Construcción sellada de fábrica
  • Luz blanca nítida para una excelente reproducción cromática - Cromaticidad 5000 K (CCT) aprox. 70 CRI
  • Ahorro de energía - Altos lúmenes por vatio
  • Larga vida útil - Más de 100.000 horas sin mantenimiento hasta el 70% de lúmenes iniciales
  • Encendido instantáneo - Incluido después de una interrupción del suministro eléctrico
  • Una entrada NPT de 3/4" y una M20 de serie
  • Tensión mundial 120 - 277 VCA 50/60 Hz
  • Conexiones de placa LED sin soldaduras - Resistente a las vibraciones
  • LM80-08 Medición del mantenimiento del lumen para fuentes de luz LED
  • LM79-08 Fotometría "absoluta" certificada, incluido el color de cromaticidad para iluminación de estado sólido
  • Valores L70 - Nomenclatura industrial para horas de uso hasta el 70% de los lúmenes iniciales (TM-21+ Cal. )

The KF1L Series LED floodlights are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present . Killark LED floodlights provide a crisp white light that is great for color rendering.

General

Application

LED KF1L Series Explosion-proof Floods are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.

Catalog Number

KF1L10530

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

LED

Lumen Range

10,001-15,000 lm

Lumens

8362

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Glass Lens

UPC

783936099989

Dimensiones

Weight

46 lb

Clasificaciones Eléctricas

Frequency Rating

50/60 Hz

Lumens Per Watt

132.6

Voltage Rating

120-277 VAC

Wattage

105 W

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Relacionado con la Operación

Lumen Range

10,001-15,000 lm

Lumens

8362

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Logística

Carton Quantity

5