
Marca: Killark
ID del Catálogo: KFCB
Heavy duty cast-iron crossarm fitting for horizontal trunnion.
Application
For use with KF Series lighting.
Catalog Number
KFCB
Color
Bronze
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Type
Cross Arm Fitting For Horizontal Trunnion
UPC
783936990811
Dimensions
7.375 in x 7.375 in x 7.75 in
Gross Weight with Packaging
3.2
Height
7.75 in
Length
7.375 in
Width
7.375 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5